Skip to main content
Renesas Electronics Corporation
True Digital PWM Controller (Dual-Phase, Single-Rail)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Temp. Range (°C)-40 to 125°C
Carrier TypeReel
Country of AssemblyTHAILAND
Country of Wafer FabricationTAIWAN
Length (mm)5
MOQ3000
Moisture Sensitivity Level (MSL)1
Operating Freq1
Output Current Max (A)80
Output Voltage Range (V)0.5 - 5
Package Area (mm²)25
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3, 5 - 5
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The ZSPM1363 is a configurable true-digital dualphase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous stepdown converter in a single-rail and dual-phase configuration. The ZSPM1363 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. The PC-based Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, including protection and sequencing.