Skip to main content
Renesas Electronics Corporation
True Digital PWM Controller (Single-Phase, Single-Rail)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)24
Temp. Range (°C)-40 to 125°C
Carrier TypeReel
Length (mm)4
MOQ1000
Moisture Sensitivity Level (MSL)1
Operating Freq0.5
Output Current Max (A)25
Output Voltage Range (V)0.35 - 3.6
Package Area (mm²)16
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3, 5 - 5
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4

Description

IDT's ZSPM1025A single-phase digital PWM controller is optimally configured for use with the Murata Power Solutions 25A Power Block OKLP-X/25 and provides a quick route to proven, high-performance smart digital power solutions. The ZSPM1025A PWM controller integrates a digital control loop optimized for ultra-fast transient response, steady-state performance, stability and design flexibility. For improved system reliability, a rich set of protection and monitoring functions is provided. The ZSPM1025A features user-selectable, preconfigured compensators in the digital control loop optimized for use with the Murata Power Solutions 25A power block. IDT's easy-to-use Pink Power Designer™ software enables solutions that have fully customizable output voltage and output capacitance. PMBus™ digital communications is available for monitoring, configurable protection and sequencing. A downloadable reference solution is available, including a graphical user interface, layout guidelines, bill of materials and step-by-step instructions. It is ready to be immediately implemented in the application design.