Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DCG8
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC
Lead Count (#) 8
Temp. Range (°C) -40 to 125°C
Carrier Type Reel
Advanced Features PWM Dimming, Linear Dimming
Architecture Boost
Channels (#) 1
Input Voltage Range (V) 5 - 100
Length (mm) 4.9
MOQ 2500
Moisture Sensitivity Level (MSL) 3
Output Current Max (A) 1
Package Area (mm²) 19.1
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1.5
Width (mm) 3.9

Description

The ZSLS7025, one of the ZSLS Family of LED control ICs, is a constant current boost converter designed for driving high-brightness LEDs. It is optimal for driving multiple white LEDs connected in series so that the LED current is uniform for better brightness and color control. The wide input range and high output current enables diverse industrial, after-market automotive, and consumer lighting applications. The ZSLS7025 output current is adjustable via an external current sense resistor and can deliver stable constant output current from a few milliamps up to 2A or higher. The ZSLS7025 drives a constant current into the load. The control loop features a pulse frequency modulated (PFM) architecture that is inherently stable and does not need loop compensation. The ZSLS7025 supports pulse-width modulation (PWM) or linear voltage dimming, which allows flexible control of the LED luminance. The ZSLS7025 can operate in applications with a wide input voltage range from 5V to 100V. An integrated over-voltage protection (OVP) circuit protects the system, even under no-load conditions. The over-voltage protection is adjustable via external resistors R1 and R2.