| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEF |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 0 |
| Carrier Type | Wafer |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -50 to +150°C |
| Wafer Fab Location | GERMANY |
| Adj. Analog Gain | 6 - 6, 24 - 24, 48 - 48, 96 - 96 |
| Automotive Qual. | No |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, Absolute Voltage, ZACwire™ |
| MOQ | 6200 |
| Pkg. Type | WAFER |
| Qualification Level | Standard |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 1 |
| Supply Voltage (V) | 2.7 - 30 |
| Tape & Reel | No |
The ZSC31015 is an RBicdLite™ CMOS integrated circuit for highly accurate amplification and sensor-specific correction of bridge sensor signals. Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity is performed by an internal digital signal processor running a correction algorithm with calibration coefficients stored in nonvolatile EEPROM. The ZSC31015 is compatible with nearly all piezoresistive bridge sensors.
Measured and compensated bridge values are provided through the SIG™ pin, which can be configured as either an analog voltage output or a one-wire digital serial output. The digital one-wire interface enables a simple PC-controlled calibration procedure for programming calibration coefficients into the on-chip EEPROM.
Digital mating of the ZSC31015 and a specific sensor is fast and precise, eliminating the cost and complexity associated with external trimming devices or laser trimming. Integrated diagnostic functions make the ZSC31015 particularly well-suited for automotive applications.