Skip to main content
Renesas Electronics Corporation
Resistive Sensor Signal Conditioner with Analog Output and Diagnostic Features

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICE
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Reel (#)0
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Wafer Fab LocationGERMANY
Adj. Analog Gain6 - 6, 24 - 24, 48 - 48, 96 - 96
Automotive Qual.No
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceRatiometric Voltage, Absolute Voltage, ZACwire™
MOQ6200
Pkg. TypeWAFER
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)1
Supply Voltage (V)2.7 - 30
Tape & ReelNo

Description

The ZSC31015 is an RBicdLite™ CMOS integrated circuit for highly accurate amplification and sensor-specific correction of bridge sensor signals. Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity is performed by an internal digital signal processor running a correction algorithm with calibration coefficients stored in nonvolatile EEPROM. The ZSC31015 is compatible with nearly all piezoresistive bridge sensors.

Measured and compensated bridge values are provided through the SIG™ pin, which can be configured as either an analog voltage output or a one-wire digital serial output. The digital one-wire interface enables a simple PC-controlled calibration procedure for programming calibration coefficients into the on-chip EEPROM.

Digital mating of the ZSC31015 and a specific sensor is fast and precise, eliminating the cost and complexity associated with external trimming devices or laser trimming. Integrated diagnostic functions make the ZSC31015 particularly well-suited for automotive applications.