| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEF |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 0 |
| Carrier Type | Wafer |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to +85°C |
| Country of Wafer Fabrication | GERMANY |
| Adj. Analog Gain | 6 - 6, 12 - 12, 24 - 24, 48 - 48 |
| Automotive Qual. | No |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, Absolute Voltage, ZACwire™ |
| MOQ | 7000 |
| Pkg. Type | WAFER |
| Qualification Level | Standard |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 1 |
| Supply Voltage (V) | 2.7 - 30 |
| Tape & Reel | No |
The ZSC31010 is a CMOS integrated circuit that enables easy and precise calibration of resistive bridge sensors via EEPROM. When paired with a resistive bridge sensor, it digitally calibrates offset and gain, with the option to calibrate offset and gain coefficients as well as linearity over temperature. Second-order compensation can be enabled for the temperature coefficients of gain, offset, or bridge linearity.
The ZSC31010 communicates with a host computer via the Renesas ZACwire™ serial interface and can be easily mass-calibrated in a Windows® environment. Once calibrated, the SIG™ pin can provide a selectable 0 to 1V absolute analog output, a rail-to-rail ratiometric analog output, or a digital serial output of bridge data with optional temperature data.