Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Digital UVA / UVB Light Sensor IC

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LGG6
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.2 x 0.7
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLGA
Lead Count (#)6
Temp. Range (°C)-40 to 90°C
Carrier TypeReel
Advanced FeaturesSeparate UVA and UVB sensor
FunctionUV Sensor (UVS)
Length (mm)2
MOQ3500
Moisture Sensitivity Level (MSL)3
Package Area (mm²)4.4
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Pitch (mm)0.8
Pkg. Dimensions (mm)2.0 x 2.2 x 0.7
Qty. per Carrier (#)0
Qty. per Reel (#)3500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)20
Tape & ReelYes
Thickness (mm)0.7
Width (mm)2.2

Description

The ZOPT2202 Sensor integrates two types of ultra-violet light sensors: one that is primarily sensitive in the UVA spectral range and one that is sensitive in the UVB spectral range. The device is connected via an I2C interface to a microcontroller. Other I2C or SMBus devices can be connected to the same interface. The device has a programmable interrupt with hysteresis to respond to events and reduce the microcontroller tasks. A major application of the device is in smart phones or other mobile devices to enable UVA and UVB light measurements in support of diverse health care applications or contextual awareness algorithms.