Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LGG12
Lead Count (#):12
Pkg. Dimensions (mm):3.0 x 3.0 x 0.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLGA
Lead Count (#)12
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
DescriptionStandard package with removable sticker
Pkg. Dimensions (mm)3.0 x 3.0 x 0.7
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
FunctionO3 and NO2 Gas Sensor
Length (mm)3
MOQ490
Output Banks (#)3
Pitch (mm)0.5
Price (USD)$4.1562
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.7
Width (mm)3

Description

The ZMOD4510 gas sensor platform detects air quality in a variety of indoor and outdoor applications. The module is a 12-pin LGA assembly (standard version 3.0mm x 3.0mm x 0.7mm) that consists of a gas sense element and a CMOS signal conditioning IC. The module’s sense element consists of a heater element on a silicon-based MEMS structure and a metal-oxide (MOx) chemiresistor. The signal conditioner controls the sensor temperature and measures the MOx resistance, which is a function of the gas concentration.​

The freely available firmware enables different ZMOD4510 features based on traditional and machine learning algorithms with embedded artificial intelligence (AI) using the same hardware platform. This is used to determine the Air Quality Index (AQI) output, which is based on the gases present. The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data to determine the levels of gases present and to indicate the AQI based on international standards. With its latest ultra-low power mode, the ZMOD4510 is an excellent choice for detecting ozone and nitrogen dioxide in indoor and outdoor applications.