| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 150°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | GERMANY |
| Function | Position Sensor |
| Interface | Analog output, PWM, SENT |
| Length (mm) | 5 |
| MOQ | 4000 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 10 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The ZMID4200 is an inductive position sensor IC with analog output, used for absolute rotary and linear motion sensing in industrial and consumer applications. The ZMID4200 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID4200 is qualified to function up to 150 °C of ambient temperature.