Skip to main content
Renesas Electronics Corporation
Digital DC/DC PMBus 33A Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YVX
Lead Count (#):40
Pkg. Dimensions (mm):17.0 x 19.0 x 3.55
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Control TypeDigital
Current SharingYes
Digital BusYes
Input Voltage (Max) (V)4
Input Voltage (Min) (V)2.75
Length (mm)17
MOQ500
Output Current (Max) [Rail 1] (A)33
Output Voltage (Max) (V)1.5
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)92.5
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 19.0 x 3.55
Pkg. TypeModule
Qualification LevelStandard
Quiescent Current40 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1.067 - 1.067
Switching Frequency Range (Typical) (kHz)296 - 1067
Thickness (mm)3.55
Width (mm)19

Description

The ZL9024M is a 33A step-down DC/DC power supply module with integrated digital PWM controller, synchronous power switches, an inductor, and passives. Only bulk input and output capacitors are needed to finish the design. The 33A of continuous output current can be delivered without a need of airflow or a heatsink. The thermally enhanced HDA module is capable of dissipating heat directly into the PCB. The ZL9024M uses ChargeMode™ control architecture, which responds to a transient load within a single switching cycle. The ZL9024M comes with a preprogrammed configuration for operating in a pin-strap mode; output voltage, switching frequency, and device SMBus address can be programmed with external resistors. More configurations such as soft-start and fault limits, can be easily programmed or changed using PMBus compliant serial bus interface. PMBus can be used to monitor voltages, current, temperatures, and fault status. The ZL9024M is supported by PowerNavigator™ software, a Graphical User Interface (GUI) that can be used to configure modules to a desired solution. The ZL9024M is available in a 40 Ld compact 17mmx19mm HDA module with a very low profile height of 3. 55mm, suitable for automated assembly by standard surface mount equipment. The ZL9024M is RoHS compliant by exemption.