Skip to main content
Renesas Electronics Corporation
Dual Channel/Dual Phase PMBus™ ChargeMode™ Control DC/DC Digital Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LKW
Lead Count (#):44
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):5

Environmental & Export Classifications

RoHS (ZL8800ALAFT)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Current SharingNo
Dual OutputYes
Dual PhaseYes
Input Voltage (Max) (V)14
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)No
Integrated Power MgmtYes
Lead Count (#)44
Length (mm)7
MOQ4000
Moisture Sensitivity Level (MSL)2
Output Current (Max) [Rail 1] (A)40
Output Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.54
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Peak Efficiency (%)94
Pitch (mm)5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Qualification LevelStandard
Quiescent Current26 mA
Switching Frequency (KHz)1.33 - 1.33
Switching Frequency Range (Typical) (kHz)200 - 1330
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Width (mm)7

Description

The ZL8800 is a dual output or dual phase digital DC/DC controller. Each output can operate independently or be used together in a dual phase configuration for high current applications. The ZL8800 supports a wide range of output voltages (0. 54V to 5. 5V) operating from input voltages as low as 4. 5V up to 14V. With the fully digital ChargeMode™ control, the ZL8800 will respond to a transient load step within a single switching cycle. This unique compensation-free modulation technique allows designs to meet transient specifications with minimum output capacitance, thus saving cost and board space. The proprietary single wire Digital-DC™ (DDC) serial bus enables the ZL8800 to communicate between other Intersil ICs. By using the DDC, the ZL8800 achieves complex functions such as inter-IC phase current balancing, sequencing, and fault spreading, eliminating complicated power supply managers with numerous external discrete components. The ZL8800 features cycle-by-cycle output overcurrent protection. The input voltage, output voltages, and DrMOS/MOSFET driver supply voltages are overvoltage and undervoltage protected. One internal temperature sensor and two external temperature sensors are available for temperature monitoring, one of which is used for under-temperature and over-temperature protection. A snapshot parametric capture feature allows users to take a snapshot of operating and fault data during normal or fault conditions. Integrated Low Dropout (LDO) regulators allow the ZL8800 to be operated from a single input supply, eliminating the need for additional linear regulators. The LDO output can be used to power external drivers or DrMOS devices. With full PMBus™ compliance, the ZL8800 is capable of measuring and reporting input voltage, input current, output voltage, and output current as well as the device's internal temperature, two external temperatures, and an auxiliary voltage input.