Skip to main content
Renesas Electronics Corporation
Digital DC/DC Controller with Drivers and Auto Compensation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LRW
Lead Count (#):36
Pkg. Dimensions (mm):6.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ZL6105ALAFTK)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
MOQ1000
Input Voltage (Max) (V)14
Input Voltage (Min) (V)3
Integrated MOSFET Driver (s)Yes
Integrated Power MgmtYes
Lead Count (#)36
Length (mm)6
Moisture Sensitivity Level (MSL)2
Output Current (Max) [Rail 1] (A)40
Output Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.54
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Peak Efficiency (%)94
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.90
Qualification LevelStandard
Quiescent Current16 mA
Switching Frequency (KHz)1.4 - 1.4
Switching Frequency Range (Typical) (kHz)200 - 1400
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Width (mm)6

Description

The ZL6105 is a digital power controller with integrated MOSFET drivers. Auto compensation eliminates the need for manual compensation design work. Adaptive performance optimization algorithms improve power conversion efficiency. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL6105 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3V to a multiphase current sharing supply operating from a 12V input. The ZL6105 eliminates the need for complicated power supply managers as well as numerous external discrete components. The ZL6105 uses the I2C/SMBus™ with PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between Zilker Labs devices. The ZL6105 is pin for pin compatible with the ZL2008. The POLA VOUT table and compensation table have been removed. A new single resistor VOUT table and the Auto Compensation feature have been added.