Skip to main content
Renesas Electronics Corporation
Actuator and Motor Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Temp. Range (°C)-40 to 85°C
Carrier TypeTray
FunctionActuator, Motor Controller
Length (mm)9
MOQ260
Moisture Sensitivity Level (MSL)1
Package Area (mm²)81
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9

Description

The ZAMC4100 integrates an Arm® Cortex®-M0 microcontroller; eight power stages with integrated MOSFETs; SPI, UART, and LIN 2.1 communication interfaces; eight general-purpose digital input/output (I/O) pins; and four general-purpose analog inputs all in a single, compact 9mm x 9mm QFN package. The ZAMC4100 addresses the growing demand for intelligent actuator/motor control in industrial, medical, and automotive applications, and it is ideal for use where a small form factor is required, or external components must be minimized.