Skip to main content
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#): 6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (XUxxxxxxx.xxxxxxx2) EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 6
Freq. Stability Total (± PPM) 50
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +105
Family Name XU
Function XO
Lead Compliant No
Output Freq Range (MHz) 0.75 - 1350
Output Type HCMOS, LVDS, LVPECL, HCSL
Phase Jitter Max RMS (ps) 0.4
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3, 2.5 - 2.5, 1.8 - 1.8
Tape & Reel No

Description

The XU is a quartz-based PLL clock oscillator family with <400fs phase jitter, supporting a wide range of frequencies, input voltages, and output types. These devices are designed to operate at three different power supplies and are available in multiple package sizes as well as temperature grades.

With a patented one-time program (OTP) allowing for infinite memory shelf life, the XU devices can be programmed to generate an output frequency from 16kHz to 1500MHz with a resolution as low as 1Hz accuracy. The configuration capability of this family of devices allows for fast delivery times for both sample and large production orders.

Customize Your Oscillator Now