Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

150fs Small Plastic Package Quartz-based PLL Oscillator with Integrated TCXO
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LNG8
Lead Count (#):8
Pkg. Dimensions (mm):2.5 x 3.2 x 0.85
Pitch (mm):1.25

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)3
Output Freq (MHz)100
Output TypeHCSL
Supply Voltage (V)1.8 - 1.8
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Family NameXT
Freq. Stability Total (± PPM)3
FunctionTCXO
Length (mm)2.5
Longevity2040 Apr
MOQ100
Output Freq Range (MHz)15 - 2100
Phase Jitter Max RMS (ps)0.15
Pitch (mm)1.25
Pkg. Dimensions (mm)2.5 x 3.2 x 0.85
Pkg. TypeLGA
Price (USD)$8.47
Product CategoryCrystal Oscillators
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Tape & ReelYes
Thickness (mm)0.85
Width (mm)3.2

Description

The XT is a quartz-based PLL oscillator with integrated TCXO with a key focus on stability. The XT family has frequency stability as tight as ±3ppm for -40 °C to +85 °C and life stability of ±13ppm. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources such as transceiver modules or data centers.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XT series an excellent choice over conventional technologies. The XT family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now