| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LNG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.5 x 3.2 x 0.85 |
| Pitch (mm): | 1.25 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq (MHz) | 625 |
| Output Type | LVDS |
| Supply Voltage (V) | 1.8 - 1.8 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Family Name | XT |
| Freq. Stability Total (± PPM) | 3 |
| Function | TCXO |
| Length (mm) | 2.5 |
| Longevity | 2040 Apr |
| MOQ | 100 |
| Output Freq Range (MHz) | 15 - 2100 |
| Phase Jitter Max RMS (ps) | 0.15 |
| Pitch (mm) | 1.25 |
| Pkg. Dimensions (mm) | 2.5 x 3.2 x 0.85 |
| Pkg. Type | LGA |
| Price (USD) | $7.82138 |
| Product Category | Crystal Oscillators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.85 |
| Width (mm) | 3.2 |
The XT is a quartz-based PLL oscillator with integrated TCXO with a key focus on stability. The XT family has frequency stability as tight as ±3ppm for -40 °C to +85 °C and life stability of ±13ppm. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources such as transceiver modules or data centers.
Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XT series an excellent choice over conventional technologies. The XT family provides extremely quick delivery for both standard and custom frequencies.