Skip to main content
Renesas Electronics Corporation
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JU6
Lead Count (#):6
Pkg. Dimensions (mm):7.0 x 5.0 x 1.3
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Length (mm)7
MOQ1000
Pitch (mm)2.54
Pkg. Dimensions (mm)7.0 x 5.0 x 1.3
Pkg. TypeCLCC
Price (USD)$1.41758
Product CategoryCrystal Oscillators
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)7
Tape & ReelYes
Thickness (mm)1.3
Width (mm)5

Description

The XL is a quartz-based PLL clock oscillator family with <1000fs phase jitter. Available in a wide frequency range from 0.750MHz to 1350MHz, the XL series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The third-order delta-sigma modulator reduces noise to levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead time, low cost, low noise, wide frequency range, and excellent ambient performance, the XL devices are an excellent choice over conventional technologies. The XL (XO option) devices have stabilities as tight as ±20ppm and the XL (VCXO option) devices have ±50ppm APR. Either option provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now