Skip to main content
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#): 6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (XLxxxxxxx.xxxxxxx3) EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 6
Freq. Stability Total (± PPM) 25
Pb (Lead) Free Yes
Temp. Range (°C) -20 to +70
Family Name XL
Function XO, VCXO
Lead Compliant No
Output Freq Range (MHz) 0.75 - 1350
Output Type HCMOS, LVDS, LVPECL
Phase Jitter Max RMS (ps) 1
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel No

Description

The XL is a quartz-based PLL clock oscillator family with <1000fs phase jitter. Available in a wide frequency range from 0.750MHz to 1350MHz, the XL series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The third-order delta-sigma modulator reduces noise to levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead time, low cost, low noise, wide frequency range, and excellent ambient performance, the XL devices are an excellent choice over conventional technologies. The XL (XO option) devices have stabilities as tight as ±20ppm and the XL (VCXO option) devices have ±50ppm APR. Either option provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now