| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (XLxxxxxxx.xxxxxxx2) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 6 |
| Freq. Stability Total (± PPM) | 50 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105 |
| Family Name | XL |
| Function | XO, VCXO |
| Lead Compliant | No |
| Output Freq Range (MHz) | 0.75 - 1350 |
| Output Type | HCMOS, LVDS, LVPECL |
| Phase Jitter Max RMS (ps) | 1 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 2.5 - 2.5, 3.3 - 3.3 |
| Tape & Reel | No |
The XL is a quartz-based PLL clock oscillator family with <1000fs phase jitter. Available in a wide frequency range from 0.750MHz to 1350MHz, the XL series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.
The third-order delta-sigma modulator reduces noise to levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead time, low cost, low noise, wide frequency range, and excellent ambient performance, the XL devices are an excellent choice over conventional technologies. The XL (XO option) devices have stabilities as tight as ±20ppm and the XL (VCXO option) devices have ±50ppm APR. Either option provides extremely quick delivery for both standard and custom frequencies.