Skip to main content
Renesas Electronics Corporation
55fs Small Package Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LLT6
Lead Count (#):6
Pkg. Dimensions (mm):3.2 x 2.5 x 0.7
Pitch (mm):1.06

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeLGA
Lead Count (#)6
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)3
Output Freq (MHz)156.25MHz, 312.5MHz, 625MHz
Pitch (mm)1.06
Pkg. Dimensions (mm)3.2 x 2.5 x 0.7
Output TypeLVDS
Freq. Stability Total (± PPM)50
Supply Voltage (V)3.3 - 3.3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Family NameXK
FunctionXO
Length (mm)3.2
Longevity2040 Apr
MOQ200
Output Freq Range (MHz)50 - 1250
Phase Jitter Max RMS (ps)0.055
Price (USD)$8.13927
Product CategoryCrystal Oscillators
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.7
Width (mm)2.5

Description

The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.

The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.