Skip to main content
Renesas Electronics Corporation
150fs Small Plastic Package Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LXG8
Lead Count (#):8
Pkg. Dimensions (mm):5.0 x 3.2 x 0.85
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeVARR
Moisture Sensitivity Level (MSL)3
Output Freq (MHz)100
Output TypeHCSL
Pitch (mm)1.27
Pkg. Dimensions (mm)5.0 x 3.2 x 0.85
Supply Voltage (V)1.8 - 1.8
Freq. Stability Total (± PPM)25
FunctionXO
Qty. per Reel (#)0
Reel Size (in)13
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Family NameXF
GradeAEC-Q200
Length (mm)5
Longevity2040 Apr
MOQ100
Output Freq Range (MHz)15 - 2100
Phase Jitter Max RMS (ps)0.15
Pkg. TypeLGA
Price (USD)$8.1016
Product CategoryCrystal Oscillators
Qty. per Carrier (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.85
Width (mm)3.2

Description

The XF is a quartz-based PLL clock oscillator family with <150fs phase jitter offered in three package options: 2.5mm x 2.0mm, 3.2mm x 2.5mm, and 5.0mm x 3.2mm packages. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources. The XF is a quartz-based PLL oscillator with a key focus on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The XF devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XF series an excellent choice over the conventional technologies. The XF family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ± 50ppm for -40 °C to +105 °C. This XF family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now