Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JX6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 3.2 x 2.5 x 0.9 |
| Pitch (mm): | 2.1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Freq. Stability Total (± PPM) | 50 |
| Output Freq (MHz) | 6.005284 |
| Output Type | HCMOS |
| Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 105°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Automotive Qual. | Yes |
| Family Name | XA |
| Function | XO |
| Grade | AEC-Q200 |
| Length (mm) | 3.2 |
| MOQ | 2000 |
| Output Freq Range (MHz) | 0.75 - 1350 |
| Phase Jitter Max RMS (ps) | 1 |
| Pitch (mm) | 2.1 |
| Pkg. Type | CLCC |
| Product Category | Automotive Timing, Crystal Oscillators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 2.5 |
The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.
The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.