Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

1000fs Automotive Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JX6
Lead Count (#):6
Pkg. Dimensions (mm):3.2 x 2.5 x 0.9
Pitch (mm):2.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Freq. Stability Total (± PPM)50
Output Freq (MHz)6.005284
Output TypeHCMOS
Pkg. Dimensions (mm)3.2 x 2.5 x 0.9
Supply Voltage (V)3.3 - 3.3
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Automotive Qual.Yes
Family NameXA
FunctionXO
GradeAEC-Q200
Length (mm)3.2
MOQ2000
Output Freq Range (MHz)0.75 - 1350
Phase Jitter Max RMS (ps)1
Pitch (mm)2.1
Pkg. TypeCLCC
Product CategoryAutomotive Timing, Crystal Oscillators
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.9
Width (mm)2.5

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now