Skip to main content
1000fs Automotive Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#): 6
Pkg. Dimensions (mm): 5.0 x 3.2 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 6
Freq. Stability Total (± PPM) 25
Output Type HCMOS, LVDS, LVPECL
Pkg. Dimensions (mm) 5.0 x 3.2 x 1.2
Supply Voltage (V) 2.5 - 2.5
Pb (Lead) Free Yes
Temp. Range (°C) -40° to +105°C
Family Name XA
Function XO
Output Freq Range (MHz) 0.75 - 1350
Outputs (#) 1
Phase Jitter Max RMS (ps) 1
Requires Terms and Conditions Does not require acceptance of Terms and Conditions

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now