| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 5.0 x 3.2 x 1.2 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 6 |
| Freq. Stability Total (± PPM) | 100 |
| Output Type | HCMOS, LVDS, LVPECL |
| Pkg. Dimensions (mm) | 5.0 x 3.2 x 1.2 |
| Supply Voltage (V) | 2.5 - 2.5 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40° to +105°C |
| Family Name | XA |
| Function | XO |
| Output Freq Range (MHz) | 0.75 - 1350 |
| Outputs (#) | 1 |
| Phase Jitter Max RMS (ps) | 1 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.
The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.