Skip to main content
Renesas Electronics Corporation
Quad Digitally Controlled (XDCP™) Potentiometers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZK
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
MOQ2500
Advanced FeaturesDual supply required, negative supply must be applied
Channels (#)4
Dual Supply Range (V)-2.7 to 5.5
End-to-End Temperature Coefficient (ppm/°C)300
Interface2-Wire
Lead Count (#)24
Length (mm)7.8
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.90
Pkg. TypeTSSOP
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Supply Current Icc (µA)3
Supply Voltage Vcc (Min) (V)2.7
Taps (#)64
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)2.7 to 5.5
Width (mm)4.4
Wiper Current (mA)3
Wiper Resistance (ohms)40

Description

Support is limited to customers who have already adopted these products.

The X9408 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit. The digital controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four non-volatile Data Registers that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Power-up recalls the contents of the default data register (DR0) to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.