Skip to main content
Renesas Electronics Corporation
Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBX
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9315TSZ)Download
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)300
Interface3-Wire (Up/Down)
Lead Count (#)8
Length (mm)4.9
MOQ1200
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Resistance Options (kΩ)100
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)1
Supply Voltage Vcc (Min) (V)2.7
Taps (#)32
Temp. Range (°C)0 to +70°C
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)3.9
Wiper Current (mA)3.75
Wiper Resistance (ohms)200

Description

The Intersil X9315 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications.