Skip to main content
Renesas Electronics Corporation
Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRK
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9315TMIZ)Download
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Assembly LocationMALAYSIA, THAILAND
Wafer Fab LocationUSA
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)300
Interface3-Wire (Up/Down)
Lead Count (#)8
Length (mm)3
MOQ960
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Price (USD)$4.80075
Qualification LevelStandard
Resistance Options (kΩ)100
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)1
Supply Voltage Vcc (Min) (V)2.7
Taps (#)32
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)3
Wiper Current (mA)3.75
Wiper Resistance (ohms)200

Description

The Intersil X9315 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications.