Skip to main content
Renesas Electronics Corporation
Digitally Controlled Potentiometer (XDCP™), Linear, 32 Taps, 3 Wire Interface, Terminal Voltages ± VCC

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRK
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9313UMIZT1)Download
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Assembly LocationMALAYSIA, THAILAND
Wafer Fab LocationUSA
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -5.5V to 5.5V
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)300
Interface3-Wire (Up/Down)
Lead Count (#)8
Length (mm)3
MOQ2500
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Qualification LevelStandard
Resistance Options (kΩ)50
Resistance TaperLinear
Supply Current Icc (µA)200
Supply Voltage Vcc (Min) (V)3
Taps (#)32
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)3.0 to 5.5
Width (mm)3
Wiper Current (mA)4.4
Wiper Resistance (ohms)40

Description

The Intersil X9313 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including:

  • Control
  • Parameter adjustments
  • Signal processing