Skip to main content
Renesas Electronics Corporation
Dual Digitally Controlled (XDCP™) Potentiometers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWH
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)5
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
MOQ1000
Channels (#)2
Dual Supply Range (V)-2.7 to 5.5
End-to-End Temperature Coefficient (ppm/°C)300
Interface2-Wire
Lead Count (#)24
Length (mm)15.4
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)15.4 x 7.5 x 0.00
Pkg. TypeSOICW
Qualification LevelStandard
Resistance Options (kΩ)100
Resistance TaperLinear
Supply Current Icc (µA)5
Supply Voltage Vcc (Min) (V)2.7
Taps (#)256
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)2.7 to 5.5
Width (mm)7.5
Wiper Current (mA)3
Wiper Resistance (ohms)150

Description

Support is limited to customers who have already adopted these products.

The X9268 integrates 2 digitally controlled potentiometer (XDCP) on a monolithic CMOS integrated circuit. The digital controlled potentiometer is implemented using 255 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-Wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and a four nonvolatile Data Registers that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Powerup recalls the contents of the default Data Register (DR0) to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.