Skip to main content
Renesas Electronics Corporation
Quad Digitally-Controlled (XDCP™) Potentiometer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZK
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9251UV24Z)Download
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
Channels (#)4
End-to-End Temperature Coefficient (ppm/°C)300
InterfaceSPI
Lead Count (#)24
Length (mm)7.8
MOQ248
Memory TypeNonvolatile
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.90
Pkg. TypeTSSOP
Price (USD)$15.75419
Qualification LevelStandard
Resistance Options (kΩ)50
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)50
Supply Voltage Vcc (Min) (V)2.7
Taps (#)256
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)4.4
Wiper Current (mA)4.4
Wiper Resistance (ohms)200

Description

The X9251 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the SPI bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers that can be directly written to and read by the user. The content of the WCR controls the position of the wiper. At power-up, the device recalls the content of the default Data Registers of each DCP (DR00, DR10, DR20, and DR30) to the corresponding WCR. The XDCP can be used as a three terminal potentiometer or as a two terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.