| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MZK |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 7.8 x 4.4 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (X9251UV24IZ) | Download |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| Channels (#) | 4 |
| End-to-End Temperature Coefficient (ppm/°C) | 300 |
| Interface | SPI |
| Lead Count (#) | 24 |
| Length (mm) | 7.8 |
| MOQ | 248 |
| Memory Type | Nonvolatile |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 7.8 x 4.4 x 0.90 |
| Pkg. Type | TSSOP |
| Price (USD) | $16.504 |
| Qualification Level | Standard |
| Resistance Options (kΩ) | 50 |
| Resistance Taper | Linear |
| Single Supply Voltage Range (V) | 5.5 |
| Supply Current Icc (µA) | 50 |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| Taps (#) | 256 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| VL Terminal Voltage (Max) (V) | 5.5 |
| Vcc (V) | 2.7 to 5.5 |
| Width (mm) | 4.4 |
| Wiper Current (mA) | 4.4 |
| Wiper Resistance (ohms) | 200 |
The X9251 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the SPI bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers that can be directly written to and read by the user. The content of the WCR controls the position of the wiper. At power-up, the device recalls the content of the default Data Registers of each DCP (DR00, DR10, DR20, and DR30) to the corresponding WCR. The XDCP can be used as a three terminal potentiometer or as a two terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.