Skip to main content
Renesas Electronics Corporation
Single Digitally Controlled (XDCP™) Potentiometer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXZ
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9111TV14IZ)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
MOQ380
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)300
InterfaceSPI
Lead Count (#)14
Length (mm)5
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pkg. TypeTSSOP
Qualification LevelStandard
Resistance Options (kΩ)100
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)3
Supply Voltage Vcc (Min) (V)2.7
Taps (#)1024
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)4.4
Wiper Current (mA)3
Wiper Resistance (ohms)40

Description

The X9111 integrates a single, digitally controlled potentiometer (XDCP) on a monolithic CMOS integrated circuit. The digital controlled potentiometer is implemented using 1023 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI bus interface. The potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers that can be directly written to and read by the user. The contents of the WCR control the position of the wiper on the resistor array through the switches. Power-up recalls the contents of the default data register (DR0) to the WCR. The XDCP can be used as a 3-terminal potentiometer or as a 2-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.