Skip to main content
Renesas Electronics Corporation
CPU Supervisor with 32Kbit SPI EEPROM

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MUE
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (X5329S8ZT1)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Advanced FeaturesReplaces X25329
InterfaceSPI
Length (mm)4.9
MOQ2500
Manual ResetNo
Parametric CategoryVoltage Supervisor & Reset ICs
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Reset Output TypeActive High
Supply Voltage Vs Range4.5 to 5.5, 4.5 to 5.5, 2.7 to 5.5, 2.7 to 5.5
Width (mm)3.9

Description

These devices combine three popular functions, Power-on Reset Control, Supply Voltage Supervision, and Block Lock Protect Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET/RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor can execute code. The Device's low VCC detection circuitry protects the user's system from low voltage conditions by holding RESET/RESET active when VCC falls below a minimum VCC trip point. RESET/RESET remains asserted until VCC returns to proper operating level and stabilizes. Five industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to fine-tune the threshold in applications requiring higher precision.