Skip to main content

Features

  • Standards compliant with DisplayPort v1.1a, VESA DDM, HDCP V1.3, and EDID v1.4
  • Main line rates of 2.7Gbops and 1.62 Gbps from the source
  • 1/2/4 lanes of main link from Rx side
  • 2 HDMI output ports
  • Supports 2 monitors up to 3840x1200@60Hz
  • Dedicated I2C slave for main processor to access VMM1402
  • Built-in HDCP key
  • 144pin BGA ROHS compliant green package

Description

The VMM1402 is a DP1.1a-compliant multi-monitor controller with one DP RX port and 2 HDMI outputs.

Applied Filters: