| Pkg. Type: | TQFP |
| Pkg. Code: | EQG176 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24.0 x 24.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFP |
| Lead Count (#) | 176 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 24 |
| MOQ | 90 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Type | HDMI |
| Package Area (mm²) | 576 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 24.0 x 24.0 x 1.4 |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 24 |
The VMM1400 is a DP1.1a-compliant multi-monitor controller with one DP RX port and 4 HDMI outputs.