Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_7076
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD70F3333GC(A)-8EA-A)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)24
Lead Count (#)100
Supply Voltage (V)2.85 - 3.6
Operating Freq (Max) (MHz)32
I/O Ports84
Timer16-bit x 8-ch
ADC10-bit x 12-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDYes
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)14

Description

The V850ES/SG3 and V850ES/SJ3 are 32-bit single-chip microcontrollers that includes the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850ES/SG3 and V850ES/SJ3 includes an IEBus ® (Inter Equipment Bus ®) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller.