| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_7873 |
| Lead Count (#): | 121 |
| Pkg. Dimensions (mm): | 12 x 12 x 1.58 |
| Pitch (mm): | 0.8 |
| RoHS (UPD703204F1-XXX-EA6-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 256 |
| Lead Count (#) | 121 |
| Timer | 8-bit x 4-ch, 16-bit x 2-ch |
| ADC | 10-bit x 12-ch |
| CPU | V850ES |
| DAC | 8-bit x 2-ch |
| DMA | No |
| Ethernet | No |
| Family Name | V850 |
| LVD or PVD | No |
| Lead Compliant | Yes |
| Length (mm) | 12 |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 20 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 12 x 12 x 1.58 |
| Pkg. Type | FBGA |
| RAM (KB) | 16 |
| RTC | No |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.58 |
| Width (mm) | 12 |
The V850ES/SG2 and V850ES/SJ2 is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.