Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_8205
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD703201GC-XXX-YEU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)256
Lead Count (#)100
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 12-ch
CPUV850ES
DAC8-bit x 2-ch
DMANo
EthernetNo
Family NameV850
LVD or PVDNo
Lead CompliantYes
Length (mm)14
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.2
Pkg. TypeTFQFP
RAM (KB)16
RTCNo
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)14

Description

The V850ES/SG2 and V850ES/SJ2 is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.