Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0144KD-D
Lead Count (#):144
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Program Memory (KB)0
Lead Count (#)144
CAN (ch)0
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Family NameV850
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20x20
Width (mm)20

Description

The V850ES/SG2-H and V850ES/SJ2-H is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.