| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_7076 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.6 |
| Pitch (mm): | 0.5 |
| RoHS (UPD703273HYGC-XXX-8EA-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850ES |
| Bit Size | 32 |
| Program Memory (KB) | 640 |
| Data Flash (KB) | 0 |
| RAM (KB) | 48 |
| Lead Count (#) | 100 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 32 |
| I/O Ports | 84 |
| Timer | 16-bit x 8-ch |
| ADC | 10-bit x 12-ch |
| RTC | No |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| DAC | 8-bit x 2-ch |
| Temp. Range (°C) | -40 to +85 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 14 |
The V850ES/SG2-H and V850ES/SJ2-H is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.