Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_7076
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD703272HYGC-XXX-8EA-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Bit Size32
Program Memory (KB)512
Data Flash (KB)0
RAM (KB)40
Lead Count (#)100
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)32
I/O Ports84
Timer16-bit x 8-ch
ADC10-bit x 12-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDYes
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)14

Description

The V850ES/SG2-H and V850ES/SJ2-H is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.