Skip to main content
32-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type: LFQFP
Pkg. Code: pkg_7077
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD703228GC-XXX-8EU-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 100
RTC No
DMA No
Ethernet No
LVD or PVD No
Family Name V850
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.6
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 14

Description

Support for the V850ES/PM1 Group is limited to customers who have already adopted these products.