Skip to main content
32-bit Microcontrollers

Package Information

Pkg. Type: LFQFP
Pkg. Code: pkg_3012
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD70F3807GB(S)-GAH-AX) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850ES
Bit Size 32
Program Memory (KB) 64
Data Flash (KB) 0
RAM (KB) 8
Lead Count (#) 64
Supply Voltage (V) 2.2 - 3.6
Operating Freq (Max) (MHz) 20
I/O Ports 50
Timer 16-bit x 8-ch
ADC 10-bit x 10-ch
RTC Yes
DMA Yes
Ethernet No
LVD or PVD Yes
DAC 8-bit x 1-ch
Temp. Range (°C) -40 to +85
Family Name V850
Lead Compliant No
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The V850ES/Jx3-L is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, timer/counters, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require super low power consumption, such as digital cameras, electrical power meters, and mobile terminals.