Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

Pkg. Type:LFBGA
Pkg. Code:pkg_7871
Lead Count (#):121
Pkg. Dimensions (mm):8 x 8 x 1.31
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD70F3792F1-CAH-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Bit Size32
Program Memory (KB)384
Data Flash (KB)0
RAM (KB)32
Lead Count (#)121
Supply Voltage (V)2 - 3.6
Operating Freq (Max) (MHz)20
I/O Ports83
Timer16-bit x 8-ch
ADC10-bit x 12-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85
Carrier TypeTray
Family NameV850
Lead CompliantYes
Length (mm)8
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)8 x 8 x 1.31
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.31
Width (mm)8

Description

The V850ES/Jx3-L is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, timer/counters, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require super low power consumption, such as digital cameras, electrical power meters, and mobile terminals.