Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_2980
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD70F3761GC-UEU-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850ES
Bit Size32
Program Memory (KB)384
Data Flash (KB)0
RAM (KB)48
Lead Count (#)100
Supply Voltage (V)2.85 - 3.6
Operating Freq (Max) (MHz)48
I/O Ports77
Timer16-bit x 13-ch
ADC10-bit x 12-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 6
Width (mm)14

Description

The new 32-bit V850ES/Jx3-H MCUs execute USB 2.0 data transfers at full speeds up to 12 megabits per second (Mbps), and enable rapid development of applications that require USB connectivity and 32-bit processing power for real-time control of industrial equipment, factory automation systems, point-of-sales terminals, medical and testing devices, telecommunications and consumer electronics products and other embedded applications.