Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3035
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)128
RAM (KB)8
Lead Count (#)80
CAN (ch)1
I/O Ports67
Timer16-bit x 7-ch
ADC10-bit x 12-ch
DMAYes
Temp. Range (°C)-40 to +110°C
Bit Size32
CPUV850ES
Data Flash (KB)32
EthernetNo
Family NameV850
LVD or PVDYes
Length (mm)12
Operating Freq (Max) (MHz)32
Pkg. Dimensions (mm)12 x 12 x 1.6
RTCNo
Supply Voltage (V)3.3 - 5.5
Width (mm)12

Description

The V850ES/Fx3 is supported only for customers who have already adopted these products. The RH850/F1L or RH850/F1H Group is recommended for new designs.