Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3012
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD703371GBA1-XXX-GAH-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)256
RAM (KB)16
Lead Count (#)64
CAN (ch)1
I/O Ports51
Timer16-bit x 7-ch
ADC10-bit x 10-ch
DMAYes
Temp. Range (°C)-40 to +110
Bit Size32
CPUV850ES
Data Flash (KB)32
EthernetNo
Family NameV850
LVD or PVDYes
Lead CompliantYes
Length (mm)10
MOQ1
Operating Freq (Max) (MHz)24
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLFQFP
RTCNo
Supply Voltage (V)3.3 - 5.5
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The V850ES/Fx3 is supported only for customers who have already adopted these products. The RH850/F1L or RH850/F1H Group is recommended for new designs.