Skip to main content
32-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:
Pkg. Code: PLQP0176KE-A
Lead Count (#): 176
Pkg. Dimensions (mm): 24x24
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E2M
Bit Size 32
Program Memory (KB) 1536
Data Flash (KB) 32
RAM (KB) 192
Lead Count (#) 176
Supply Voltage (V) 3 - 3.6
Operating Freq (Max) (MHz) 160
CAN (ch) 2
I/O Ports 127
Timer 16-bit x 32-ch, 32-bit x 4-ch
ADC 10-bit x 16-ch
RTC Yes
DMA Yes
Ethernet Yes
LVD or PVD Yes
Temp. Range (°C) -40 to +105°C
Family Name V850
Length (mm) 24
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 24x24
Width (mm) 24

Description

The V850E2/Sx4-H is supported only for customers who have already adopted any of the products. For new adoption, please consider RH850/F1L, RH850/D1L, or RH850/D1M products.