Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):100
Pkg. Dimensions (mm):14x14
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)1536
Data Flash (KB)32
RAM (KB)192
Lead Count (#)100
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)160
CAN (ch)0
I/O Ports58
Timer16-bit x 16-ch, 32-bit x 4-ch
ADC10-bit x 12-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85°C
Family NameV850
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14x14
Width (mm)14

Description

The V850E2/Sx4-H is supported only for customers who have already adopted any of the products. For new adoption, please consider RH850/F1L, RH850/D1L, or RH850/D1M products.